For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKHL VZ / BKHS VZ - 2-way ball valve in block design
Bill of material
BKHL 25 VZ
DES
Identifier
BKHL 25 VZ
DN
Nominal diameter
25 mm
SER
Series
L
PD
For external pipe diameter
28 mm
G
Connecting thread
M 36x2
LW
Clearance
24 mm
OP
Operating pressure
PN 350
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
108.5 mm
L1
Box length
66.2 mm
H1
Box height
60 mm
B
Box width
54 mm
H2
Connection height
26.5 mm
S
Plate thickness
4 mm
RA
Diameter
28 mm
I
Thread length
14.5 mm
SW1
Width across flats
46 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.